??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-XB-LB-EAK-15-SA1-01
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-XB-LB-EAK-15-SA1-01
VERF
Availability
Available
BC
Order code
BFO00FP
TC
Artikelbezeichnung
BFO D22-XB-LB-EAK-15-SA1-01
PX
Product view
46577_03
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = M6, coaxial optics, Use = for fiber optic base units BFB, Reference base unit = BFS 33M-GSS-.., Fiber type material = PMMA, Cable length L = 1 m, Material jacket = PE, Range = 80 mm, Ambient temperature = -55...70 °C, Active surface, fibers = Ø 0.25 mm (16x), Ø 1.0 mm, Active surface, fiber arrangement = Ring around individual fiber, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.